DEMOBOARD TLD5045EJ
on request

DEMOBOARD TLD5045EJ

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMOBOARD TLD5045EJ
DEMOBOARD TLD5045EJ


Product details

  • Applications
    Automotive Lighting
  • Board Type
    Evaluation Board
  • Family
    LITIX™ Power
  • Input Type
    DC
  • Output Voltage range
    2.5 V to 7 V
  • Product Name
    Demoboard TLD5045EJ
  • Qualification
    Automotive
  • Sub Application
    Automotive, Lighting
  • Supply Voltage range
    5 V to 40 V
  • Supply Voltage
    12 V
  • Target Application
    Automotive, Lighting
  • Topology
    Buck

OPN
DEMOBOARDTLD5045EJTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Buck mode

Applications

Documents

Design resources