DEMO_5QSBG_60W1
on request

DEMO_5QSBG_60W1

60W SMPS demoboard with ICE5QSBG

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO_5QSBG_60W1
DEMO_5QSBG_60W1


Product details

  • Board Type
    Demo Board
  • Family
    MOSFET, Power Controller (PWM, PFC)
  • Input Type
    AC
  • Output Current
    4.58 A, 1 A
  • Output Voltage
    12 V, 5 V
  • Pout max
    60 W
  • Product Name
    DEMO_5QSBG_60W1
  • Qualification
    Industrial
  • Sub Application
    Offline SMPS
  • Target Application
    Power Supplies, Industrial, SMPS
  • Topology
    Flyback

OPN
DEMO5QSBG60W1TOBO1
Product Status on request
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This demonstration board operates under a wide range input developed with offline SMPS application in mind. It features the ICE5QSBG PWM quasi-resonant flyback controller of the 5th generation CoolSET™ family together with Infineon's IPA80R600P7 of the 800V CoolMOS™ P7 superjunction MOSFET family.

Features

  • Isolated flyback topology with dual output
  • Wide-range input from 85~300V ac
  • Output #1: 12V/4.58A
  • Output #2: 5V/1A

Benefits

  • High efficiency achieved with quasi resonant switching
  • Cost-efficient solution offering robust protection against line fault

Applications

Documents

Design resources