- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Browse by category
Gate driver ICs for automotive power distribution
Smart high-side gate driver ICs for 12 V / 24 V / 48 V automotive power distribution
EiceDRIVER™ isolated gate driver ICs for EV applications
Automotive-qualified isolated and non-isolated gate drivers enabling system optimization and increased efficiency
Motor gate drivers (< 100 V)
Choose from our comprehensive portfolio of MOTIX™ gate driver ICs, designed for efficient brushed and brushless DC motor control for various automotive applications.
About
Infineon offers a wide range of automotive-qualified gate driver ICs covering the usage of MOSFET, IGBT, and SiC technologies in automotive applications ranging from 12 V up to 1200 V. Built-in protection and diagnosis features facilitate to meet ISO 26262 functional safety requirements.
- MOTIX™ gate driver ICs for BLDC motors cover the low-voltage domain of 12 V and 48 V applications with ISO 26262-compliant full-bridge and 3-phase bridge drivers. The products are ideal for a variety of automotive applications such as electric power steering, brake booster, and pumps and fans.
- EiceDRIVER™ isolated gate driver ICs for EV applications provide galvanic isolation for automotive applications above 5 kW such as the traction inverter, DC-DC converter and onboard charger and support IGBT and SiC technologies up to 1200 V.
- EiceDRIVER™ APD gate driver ICs are designed to replace relays and standard fuses and provide additional protection and diagnostic functions. They increase the reliability of the power net thanks to fast fault isolation in less than 100 µs, additional diagnostics, and improved protection functions, e.g., integrated wire protection.
Our MOTIX™ gate driver ICs for BLDC motors cover everything you need for driving BLDC motors in 12 V and 48 V automotive applications, including protection and diagnostic features to meet stringent ISO-26262 compliance. Compared to integrated solutions such as MOTIX™ SBC or MOTIX™ MCU (SoC), this low-integrated solution with discrete components gives you the flexibility of selecting the optimal device for each function.
Typical BLDC automotive motor applications include powertrain, chassis, safety, and ADAS systems such as electric power steering, brake booster, MHEV starter generator, active roll control, HVAC compressor, transfer case, and pumps and fans.
The Infineon EiceDRIVER™ isolated gate driver family for EV applications includes automotive qualified IGBT and SiC MOSFET driver ICs, providing galvanic isolation, and bidirectional signal transmission with high ambient temperature capability. They are ideal for applications, such as traction inverters, DC-DC converters or onboard chargers, where efficiency, space savings and safety are priorities.
EiceDRIVER™ isolated gate driver ICs enable extremely short propagation delays keeping the designer’s flexibilities at the highest level while providing galvanic isolation using the robust Infineon coreless transformer (CT) technology. They support IGBT and SiC technologies up to 1200 V. Advanced monitoring and protection features facilitate the implementation of ISO 26262 functional safety requirements.
SiC power electronics such as Infineon CoolSiC™ MOSFETS - when used in EV applications such as the traction inverter, onboard charger and DC-DC converter - increase the driving range of (hybrid) electric vehicles and reduce energy losses during charging. EiceDRIVER™ EDI303xAS variants are optimized for SiC and the portfolio will be steadily extended.
Infineon's automotive gate driver ICs for automotive power distribution can address various applications from today's distributed, through central domain oriented to centralized zonal E/E architectures. EiceDRIVER™ APD together with Infineon automotive MOSFETs combines the function of a relay and a fuse, but with much better performance in terms of response time, shutdown accuracy, power consumption, and diagnostic capabilities. Gate driver ICs plus MOSFETs are typically used once higher load currents need to be switched, or more design flexibility is requested.
With Infineon’s innovative EiceDRIVER™ and MOTIX™ gate drivers IC product portfolio, designers are well prepared for current and future safety mobility challenges within the automotive segment. For this segment, we offer a broad product portfolio from ISO 26262-ready classification to the most stringent ISO 26262-compliance depending on specific customer applications. To get access to the ISO-26262 documentation, please register on myinfineon.com with your company e-mail address. Get in touch with your respective distribution or sales contact to request the elevation of your myInfineon account to partner status. This is required for access to our myICP portal for download.
Infineon’s EiceDRIVER™ and MOTIX™ products are accompanied by extensive documentation (e.g., application notes or design-in guidelines) as well as evaluation boards, shields for Arduino, or reference designs based on application expertise including demo code. Furthermore, Infineon provides:
- Plenty of tools for configuration (e.g., ConfigWizards), simulation and modeling (e.g., power dissipation), finder and selection tools, and utilities
- Device drivers offering for selected MOTIX™ gate driver ICs
- Training videos (online courses)
- Worldwide partner network for engineering services and software support
- Comprehensive support
Infineon offers a wide range of automotive-qualified gate driver ICs covering the usage of MOSFET, IGBT, and SiC technologies in automotive applications ranging from 12 V up to 1200 V. Built-in protection and diagnosis features facilitate to meet ISO 26262 functional safety requirements.
- MOTIX™ gate driver ICs for BLDC motors cover the low-voltage domain of 12 V and 48 V applications with ISO 26262-compliant full-bridge and 3-phase bridge drivers. The products are ideal for a variety of automotive applications such as electric power steering, brake booster, and pumps and fans.
- EiceDRIVER™ isolated gate driver ICs for EV applications provide galvanic isolation for automotive applications above 5 kW such as the traction inverter, DC-DC converter and onboard charger and support IGBT and SiC technologies up to 1200 V.
- EiceDRIVER™ APD gate driver ICs are designed to replace relays and standard fuses and provide additional protection and diagnostic functions. They increase the reliability of the power net thanks to fast fault isolation in less than 100 µs, additional diagnostics, and improved protection functions, e.g., integrated wire protection.
Our MOTIX™ gate driver ICs for BLDC motors cover everything you need for driving BLDC motors in 12 V and 48 V automotive applications, including protection and diagnostic features to meet stringent ISO-26262 compliance. Compared to integrated solutions such as MOTIX™ SBC or MOTIX™ MCU (SoC), this low-integrated solution with discrete components gives you the flexibility of selecting the optimal device for each function.
Typical BLDC automotive motor applications include powertrain, chassis, safety, and ADAS systems such as electric power steering, brake booster, MHEV starter generator, active roll control, HVAC compressor, transfer case, and pumps and fans.
The Infineon EiceDRIVER™ isolated gate driver family for EV applications includes automotive qualified IGBT and SiC MOSFET driver ICs, providing galvanic isolation, and bidirectional signal transmission with high ambient temperature capability. They are ideal for applications, such as traction inverters, DC-DC converters or onboard chargers, where efficiency, space savings and safety are priorities.
EiceDRIVER™ isolated gate driver ICs enable extremely short propagation delays keeping the designer’s flexibilities at the highest level while providing galvanic isolation using the robust Infineon coreless transformer (CT) technology. They support IGBT and SiC technologies up to 1200 V. Advanced monitoring and protection features facilitate the implementation of ISO 26262 functional safety requirements.
SiC power electronics such as Infineon CoolSiC™ MOSFETS - when used in EV applications such as the traction inverter, onboard charger and DC-DC converter - increase the driving range of (hybrid) electric vehicles and reduce energy losses during charging. EiceDRIVER™ EDI303xAS variants are optimized for SiC and the portfolio will be steadily extended.
Infineon's automotive gate driver ICs for automotive power distribution can address various applications from today's distributed, through central domain oriented to centralized zonal E/E architectures. EiceDRIVER™ APD together with Infineon automotive MOSFETs combines the function of a relay and a fuse, but with much better performance in terms of response time, shutdown accuracy, power consumption, and diagnostic capabilities. Gate driver ICs plus MOSFETs are typically used once higher load currents need to be switched, or more design flexibility is requested.
With Infineon’s innovative EiceDRIVER™ and MOTIX™ gate drivers IC product portfolio, designers are well prepared for current and future safety mobility challenges within the automotive segment. For this segment, we offer a broad product portfolio from ISO 26262-ready classification to the most stringent ISO 26262-compliance depending on specific customer applications. To get access to the ISO-26262 documentation, please register on myinfineon.com with your company e-mail address. Get in touch with your respective distribution or sales contact to request the elevation of your myInfineon account to partner status. This is required for access to our myICP portal for download.
Infineon’s EiceDRIVER™ and MOTIX™ products are accompanied by extensive documentation (e.g., application notes or design-in guidelines) as well as evaluation boards, shields for Arduino, or reference designs based on application expertise including demo code. Furthermore, Infineon provides:
- Plenty of tools for configuration (e.g., ConfigWizards), simulation and modeling (e.g., power dissipation), finder and selection tools, and utilities
- Device drivers offering for selected MOTIX™ gate driver ICs
- Training videos (online courses)
- Worldwide partner network for engineering services and software support
- Comprehensive support
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Discover our Infineon Academy learning platform
Join our empowering community