- PSOC™ 4 Microcontroller: Arm® Cortex®-M0/M0+
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
IPOSIM Lifetime Estimation Service
How long will your power module last in your application?
Overview
IPOSIM provides an easy way to calculate power losses and thermal performance, both for single working points and user-defined load profiles. The platform also makes it simple to estimate the lifetime of Infineon products according to your usage.
Key Features
- Easy step-by-step simulation
- Select from over 35 topologies
- Compare up to 5 devices at once
- Save and share your designs
- Lifetime Estimation Service
Benefits
- Fast online simulation (PLECS)
- Simplify your device selection
- Advanced result analysis functions
- Customized product recommendations
- Model generation powered by SPICE (Coming soon)
About
IPOSIM offers 4 different simulation types:
- Steady state simulation (Power and thermal calculation of a single cycle)
- Load cycle simulation (Power and thermal calculation of multiple operating points)
- Parameter-Sweep ( Power and thermal calculation of a single cycle over different parameters)
- Premium Life time estimation service (Expected lifetime calculation based on chosen parameters)
- IPOSIM includes an extensive selection of data on Infineon’s high-power products for various topologies such as IGBT modules and discretes, Silicon Carbide CoolSiC™ MOSFETS modules, Power Diodes and Thrystors, and Automotive qualified IGBT modules and discretes.
- Moreover, IPOSIM offers more than 35 different topologies to choose from, clustered according to the power conversion type.
IPOSIM Lifetime Estimation service is the new online simulation that enables you to digitally estimate the lifetime of Infineon power modules in your application. Complement your design process with the first automated lifetime estimation simulation on the market. Its algorithm and models are based on Infineon’s unique device knowledge and decades of experience performing such estimations for significant players in the industrial sector.
Lifetime Estimation is a premium (Business to Business) service for designers that can be booked online in IPOSIM. The following subscription plans are available:
- 1 Life time estimation for €90
- 5 Life time estimation for €405
- 10 Life time estimation for €765
Experience advanced system accuracy with the new SPICE-powered simulations and let IPOSIM help you optimize your design, reduce development time, and minimize costly design iterations. With this enhanced modeling approach you can now simulate your system under real-world conditions, factoring in critical parameters such as deadtime, stray inductance, and gate voltage. By considering your specific external circuitry setup and gate driver selection, IPOSIM delivers precise simulation results for both static and dynamic electrical and thermal performance for an advanced device comparison helping you ensure optimal performance in your application.
Simply select a device marked with the spice icon and let IPOSIM guide you through a step-by-step process. Get started today and take your system simulations to the next level!
IPOSIM offers 4 different simulation types:
- Steady state simulation (Power and thermal calculation of a single cycle)
- Load cycle simulation (Power and thermal calculation of multiple operating points)
- Parameter-Sweep ( Power and thermal calculation of a single cycle over different parameters)
- Premium Life time estimation service (Expected lifetime calculation based on chosen parameters)
- IPOSIM includes an extensive selection of data on Infineon’s high-power products for various topologies such as IGBT modules and discretes, Silicon Carbide CoolSiC™ MOSFETS modules, Power Diodes and Thrystors, and Automotive qualified IGBT modules and discretes.
- Moreover, IPOSIM offers more than 35 different topologies to choose from, clustered according to the power conversion type.
IPOSIM Lifetime Estimation service is the new online simulation that enables you to digitally estimate the lifetime of Infineon power modules in your application. Complement your design process with the first automated lifetime estimation simulation on the market. Its algorithm and models are based on Infineon’s unique device knowledge and decades of experience performing such estimations for significant players in the industrial sector.
Lifetime Estimation is a premium (Business to Business) service for designers that can be booked online in IPOSIM. The following subscription plans are available:
- 1 Life time estimation for €90
- 5 Life time estimation for €405
- 10 Life time estimation for €765
Experience advanced system accuracy with the new SPICE-powered simulations and let IPOSIM help you optimize your design, reduce development time, and minimize costly design iterations. With this enhanced modeling approach you can now simulate your system under real-world conditions, factoring in critical parameters such as deadtime, stray inductance, and gate voltage. By considering your specific external circuitry setup and gate driver selection, IPOSIM delivers precise simulation results for both static and dynamic electrical and thermal performance for an advanced device comparison helping you ensure optimal performance in your application.
Simply select a device marked with the spice icon and let IPOSIM guide you through a step-by-step process. Get started today and take your system simulations to the next level!