Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TLF30681QVS01

END OF LIFE
The TLF30681QVS01 is a multi-rail supply for ADAS-applications like 77GHz short range radar, 24GHz radar, and 60GHz radar (e.g. In-cabin sensing).

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Base Product
    TLF3068xQV
  • Classification
    n.a
  • Comments
    PostReg Boost for transceivers, PostRegs Buck for µC-core, Window-Watchdog, UV/OV-monitoring of all internal supplies and two external domains (independent bandgap reference), Automotive PMIC, companion power IC for Aurix™ MCU and peripherals, battery connected Buck (PreReg PoL)
  • Enable (=Inhibit)
    yes
  • Iout max
    1000 mA, 250 mA, 2300 mA
  • Iq
    11 µA
  • ISO 26262
    QM
  • Operating Temperature
    -40 °C to 150 °C
  • Operating Voltage
    4 V to 35 V
  • Over Voltage Protection
    yes
  • Package
    PG-DSO-14
  • Planned to be available until at least
    n.a
  • Product Group
    PMIC
  • Qualification
    Automotive
  • Regulator Type
    Buck-boost
  • Reset
    yes
  • Target Application
    Safe Control, Safe Computing
  • Tolerance
    2%
  • VQ (multiple)
    5.0 V, 0.9 V - 1.3 V, 3.3 V
  • Watchdog
    Window-WD
OPN
TLF30681QVS01XUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The TLF30681QVS01 utilizes an efficient pre-/post-regulator concept across a wide input voltage range. It features a high switching frequency battery-connected synchronous buck, an integrated synchronous SMPR-buck, and an asynchronous SMPR-boost. The device also includes under-/over-voltage monitoring, a flexible watchdog concept, and is optimized for 76-77GHz short-range radar applications within Infineon’s radar chipset.

Features

  • Pre
  • / Post-regulator concept:
  • Buck / SMPR-Buck & SMPR-Boost
  • µC or MMIC or DSP
  • Core or memory
  • Transceivers
  • UV/OV-monitoring for integrated rails
  • UV/OV-monitoring for external rails
  • Flexible watchdog

Benefits

  • High efficiency and flexibility
  • Wide temperature range
  • Reduced number of external components for minimized PCB-area
  • Minimized values external components for cost optimization

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }