Aug 21, 2026
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
Aug 21, 2026
Overview
Infineon 400 V / 440 V CoolSiC™ Silicon Carbide MOSFET discretes were especially developed for applications such as AI Server power supplies, Industrial and medical power suppliers, Audio, and Solar to offer cost / performance alternative to 650 V discrete MOSFETs. For power conversion up to 600 VDC_LINK voltage in 2-level and 3-level topologies where the best price / performance ratio is needed.
Key Features
- V(BR)DSS up to 400 V / 440 V
- On-resistance from 11 mΩ to 45 mΩ
- TOLL, TOLT and D2PAK-7 SMD packages
- TO247 and TO247 4pin THD packages
- low RDS(on) temperature coefficient
- low Qgd, Qoss, Qfr, Eoss
- High slew rate control & Coss linearity
- Easy unipolar gate driving
- Gate threshold voltage, VGS(th) = 4.5 V
- 100% avalanche tested
Products
About
CoolSiC™ MOSFET discretes are specifically designed to deliver exceptional efficiency and reliability in power electronics applications. These devices are available from 400 V to 2000 V and feature on-resistance values from 7mΩ to 1000mΩ . They are optimized for hard- and resonant-switching topologies like power factor correction circuits, DC-DC converters, and DC-AC inverters. An integrated fast freewheeling diode simplifies circuit design by enabling hard switching without additional diode chips. Infineon's CoolSiC™ MOSFET discretes reduce system complexity, have increased power density and highest efficiency for reduced cooling effort.
For power conversion up to 600 VDC_LINK voltage in 2-level and 3-level topologies where the best price / performance ratio is needed.
CoolSiC™ MOSFET discretes are specifically designed to deliver exceptional efficiency and reliability in power electronics applications. These devices are available from 400 V to 2000 V and feature on-resistance values from 7mΩ to 1000mΩ . They are optimized for hard- and resonant-switching topologies like power factor correction circuits, DC-DC converters, and DC-AC inverters. An integrated fast freewheeling diode simplifies circuit design by enabling hard switching without additional diode chips. Infineon's CoolSiC™ MOSFET discretes reduce system complexity, have increased power density and highest efficiency for reduced cooling effort.
For power conversion up to 600 VDC_LINK voltage in 2-level and 3-level topologies where the best price / performance ratio is needed.
Share in WeChat
Scan the QR code with your WeChat App to share this page.