ArchitectureQDR-II+
-
Bank SwitchingN
-
Burst Length (Words)4
-
Data Widthx 18
-
Density144 MBit
-
ECCN
-
FamilyQDR-II+
-
Frequency450 MHz
-
InterfacesParallel
-
Lead Ball FinishSn/Pb
-
On-Die TerminationN
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.7 V to 1.9 V
-
Organization (X x Y)8Mb x 18
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Read Latency (Cycles)2
| Recommended | ||
|
OPN
|
CY7C1643KV18-450BZI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-165 (51-85195) | |
| Packing Size | 210 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-165 (51-85195) |
| Packing Size | 210 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 144-Mbit QDR II+ burst SRAM
- Separate read and write ports
- DDR I/O; data at 900 MHz max
- 450 MHz max clock frequency
- Four-word burst per access
- Read latency 2 cycles (DOFF high)
- QDR I mode: 1-cycle latency (DOFF)
- Two input clocks K and K
- Echo clocks CQ and CQ
- QVLD valid-data output
- PLL locks after 20 µs stable clock
- Programmable output impedance (ZQ)
Benefits
- Eliminates bus turnaround delays
- Enables high memory bandwidth
- Cuts address bus frequency needs
- Simplifies timing with echo clocks
- Easier data capture with QVLD
- Pipelines read/write independently
- Supports read-after-write coherency
- Adapts to line impedance for SI
- Reduces board tuning across PVT
- Faster bring-up via auto PLL lock
- Depth expansion without wait states
- Simplifies test with JTAG port
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.