ArchitectureQDR-II
-
Bank SwitchingN
-
Burst Length (Words)2
-
Data Widthx 9
-
Density144 MBit
-
ECCN
-
FamilyQDR-II
-
Frequency250 MHz
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
On-Die TerminationN
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range1.7 V to 1.9 V
-
Organization (X x Y)16Mb x 9
-
Peak Reflow Temp260 °C
-
QualificationCommercial
-
Read Latency (Cycles)1.5
| Recommended | ||
|
OPN
|
CY7C1625KV18-250BZXC | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-165 (51-85195) | |
| Packing Size | 1050 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-165 (51-85195) |
| Packing Size | 1050 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- Dual read/write data ports
- 360 MHz clock operation
- DDR I/O, 720 MHz data transfer
- Two-word burst on all accesses
- Two input clocks K and K
- Separate output clocks C and C
- Echo clocks CQ and CQ
- 1.5-cycle read latency (DOFF=1)
- 1-cycle read latency (DOFF=0)
- 1.8 V VDD supply
- VDDQ = 1.4 V to VDD
- IEEE 1149.1-2001 JTAG TAP
Benefits
- No bus turnaround, more bandwidth
- Concurrent reads and writes
- Fast throughput at 360 MHz
- Echo clocks ease data capture
- C/C clocks reduce skew issues
- Flexible latency eases timing
- PLL improves data placement
- JTAG simplifies board test
- Port selects enable depth scaling
- VDDQ range eases I/O matching
- Defined power-up prevents faults
- Low SER improves data integrity
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.