Density72 MBit
-
FamilyDDR-II CIO
-
Frequency250 MHz
-
InterfacesParallel
-
Lead Ball FinishSn/Pb
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range1.7 V to 1.9 V
-
Organization (X x Y)2M x 36
-
Peak Reflow Temp260 °C
-
QualificationCommercial
| Recommended | ||
|
OPN
|
CY7C1520KV18-250BZCT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-165 (51-85180) | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-165 (51-85180) |
| Packing Size | 1000 |
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
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 72-Mbit DDR-II sync SRAM
- 333 MHz clock, 666 MHz data xfer
- Two-word burst, 1-bit counter
- 1.5-cycle read latency (DOFF HI)
- 1-cycle read latency (DOFF LO)
- Dual input clocks K/K
- Dual output clocks C/C
- Echo clocks CQ/CQ
- Byte write via BWS signals
- ZQ sets output impedance
- PLL runs 120 MHz to fMAX
- IEEE 1149.1 JTAG boundary scan
Benefits
- High bandwidth at 333 MHz clocks
- Cuts addr bus rate with 2-word burst
- Latency option fits DDR-I/DDR-II
- Improves DDR timing with K/K clocks
- Reduces skew using C/C clocks
- Simplifies capture with CQ/CQ clocks
- Byte writes avoid read-modify-write
- Impedance control improves SI
- PLL stabilizes high-speed timing
- Depth expansion without wait states
- Pipeline starts every K rising edge
- Eases board test with JTAG scan
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.