ArchitectureStandard Sync, Pipeline SCD
-
Bank SwitchingN
-
Data Widthx 36
-
Density72 MBit
-
ECCN
-
FamilyStandard Sync
-
Frequency167 MHz
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
On-Die TerminationN
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range3.14 V to 3.63 V
-
Organization (X x Y)2Mb x 36
-
Peak Reflow Temp260 °C
-
QualificationCommercial
-
Read Latency (Cycles)1
| Recommended | ||
|
OPN
|
CY7C1480BV33-167BZXC | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-165 (51-85165) | |
| Packing Size | 210 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-165 (51-85165) |
| Packing Size | 210 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- Bus operation up to 250 MHz
- 3.0 ns max clock-to-output tCO
- Registered I/O for pipelining
- High-performance 3-1-1-1 access
- 2-bit wraparound burst counter
- Linear or interleaved burst (MODE)
- ADSP/ADSC address strobes
- ADV increments burst address
- Byte write via BWE and BWX
- Global write (GW) all bytes
- Asynchronous OE tri-state control
- ZZ sleep mode with data retention
Benefits
- 250 MHz supports high throughput
- 3.0 ns tCO lowers read latency
- Pipelining boosts system clock rate
- 3-1-1-1 speeds burst transfers
- On-chip counter cuts external logic
- Burst modes fit CPU bus types
- ADSP/ADSC simplifies bus interfacing
- ADV enables fast sequential fetches
- Byte write reduces write bandwidth
- Global write speeds full updates
- Tri-state eases bus sharing
- Sleep mode reduces idle power
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.