Density16 MBit
-
FamilyFAST SRAM
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.2 V to 3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)2M x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed10 ns
| Recommended | ||
|
OPN
|
CY7C1069GN30-10ZSXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-II-54 (51-85160) | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-II-54 (51-85160) |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- 16-Mbit (2M × 8) SRAM
- 10 ns address access (tAA)
- 10 ns read cycle time (tRC)
- 10 ns write cycle time (tWC)
- 5 ns OE to data valid (tDOE)
- 2.2 V to 3.6 V VCC operation
- 90 mA typ ICC at 100 MHz
- Automatic power-down deselect
- High-Z outputs when deselected
- TTL-compatible inputs and outputs
- 1.0 V data retention (VDR)
- 21-bit addr (A0–A20), 8-bit I/O
Benefits
- 10 ns access supports fast reads
- 10 ns cycles raise data throughput
- 5 ns OE access cuts read latency
- 2.2–3.6 V fits 3.3 V rails
- 90 mA typ helps power budgeting
- Auto power-down reduces idle power
- High-Z enables shared bus systems
- TTL I/O eases logic interfacing
- 1.0 V retention preserves contents
- Retention mode lowers backup power
- 21-bit address maps 2M locations
- 8-bit I/O matches byte-wide MCUs
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.