CY62136FV30LL-45ZSXI
Active and preferred
RoHS Compliant
Lead-free

CY62136FV30LL-45ZSXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62136FV30LL-45ZSXI
CY62136FV30LL-45ZSXI
ea.


Product details

  • Density
    2 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    128K x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    See roadmap
  • Qualification
    Industrial
  • Speed
    45 ns

OPN
CY62136FV30LL-45ZSXI
Product Status active and preferred
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 675
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 675
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
ea.
in stock
CY62136FV30LL-45ZSXI is a 2-Mbit (128 K × 16) CMOS asynchronous SRAM with 45 ns access for battery-powered and embedded memory expansion. It operates from 2.2 V to 3.6 V and supports Industrial/Automotive-A temperature range of −40°C to +85°C. Ultra-low power includes 1.6 mA typical active current at 1 MHz and 1 µA typical standby with automatic power-down. It is offered in a Pb-free 44-pin TSOP II package.

Features

  • 2-Mbit SRAM, 128K × 16
  • 45 ns read/write cycle time
  • OE access time down to 22 ns
  • Supply voltage 2.2 V to 3.6 V
  • ICC typ 1.6 mA at 1 MHz
  • ICC max 18 mA at fmax
  • Standby current typ 1 µA
  • Auto power-down with CE HIGH
  • Byte write enables BLE/BHE
  • Outputs go high-Z when disabled
  • Input/output leakage ±1 µA
  • CIN/COUT max 10 pF

Benefits

  • Fits 16-bit data SRAM needs
  • Fast reads/writes reduce latency
  • Faster OE speeds async reads
  • Runs from 2.2–3.6 V rails
  • Low active current saves energy
  • Handles high-frequency accesses
  • Extends battery life in standby
  • Cuts idle power when inactive
  • Updates 8-bit bytes, less traffic
  • Simplifies bus sharing
  • Low leakage improves data hold
  • Low pin capacitance eases timing

Applications

Documents

Design resources

Developer community