Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY2304SXI-1T
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY2304SXI-1T

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY2304SXI-1T
CY2304SXI-1T


Product details

  • Category
    Zero Delay Buffers
  • Core/IO Operating Voltages ((V))
    3.3
  • Features
    3.3V Zero Delay Buffer
  • Function
    See datasheet
  • I/O Voltage ((V))
    3.3
  • Input Frequency range
    10 MHz to 133 MHz
  • Input Type
    LVCMOS/LVTTL
  • Lead Ball Finish
    Pure Sn
  • On-chip Clock Generation (PLL)
    0
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Output Frequency range
    10 MHz to 133 MHz
  • Output Signal Type
    LVCMOS
  • Outputs
    4
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Industrial
  • Spread Spectrum
    N

OPN
CY2304SXI-1T
Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
The CY2304SXI-1T is a 3.3 V zero delay buffer with four LVCMOS outputs for industrial high-speed clock distribution. It operates from 3.0 to 3.6 V with input and output frequencies of 10 to 133 MHz, supporting LVCMOS/LVTTL inputs. Input-to-output skew is less than 250 ps, output-to-output skew less than 200 ps, and typical jitter is 90 ps at 66 MHz.

Features

  • Zero input-output propagation delay
  • Input-output skew <250 ps
  • Output-output skew <200 ps
  • PLL-based zero delay architecture
  • 90 ps typical cycle-to-cycle jitter
  • Two banks, two outputs each
  • Multiple configurations supported
  • Power-down mode, <25 μA current draw
  • Synchronizes multiple devices, skew <500
  • Adjustable delay via feedback loading
  • Output frequency divider (1x, 2x, 0.5x)
  • Industrial temperature support

Benefits

  • Zero delay ensures precise timing
  • <250 ps skew enables tight
  • <200 ps output skew improves signal
  • PLL design delivers stable clock outputs
  • 90 ps jitter reduces timing errors
  • Flexible output banks for system design
  • Supports diverse clocking needs
  • Power-down mode saves energy
  • Multi-device sync for large systems
  • Adjustable delay fits custom timing
  • Frequency divider adds design
  • Reliable in industrial environments

Applications

Documents

Design resources

Developer community