Package details
-
Package MaterialPG
-
Package FamilyPG-VQFN
-
Terminals32
-
Variant9
-
Exposed PaddleYes
-
Body Length (mm)5.5
-
Body Width (mm)4.5
-
Min. Terminal Pitch (mm)0.5
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)50001330
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)10001330
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)30001330
Image Gallery
Share in WeChat
Scan the QR code with your WeChat App to share this page.