sTOLL

PG-HSOF-5-4

Package details

  • Package Material
    PG
  • Package Family
    PG-HSOF
  • Terminals
    5
  • Variant
    4
  • Exposed Paddle
    Yes
  • Body Length (mm)
    6.7
  • Body Width (mm)
    7.0
  • Min. Terminal Pitch (mm)
    1.3
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    2000
    1
    330
Infineon heat sink small outline flat leaded (HSOF) packages are offered as various families. They are available as low profile (L) versions. Alternative designations for HSOF-7 and HSOF-8 variants are TO-leadless (TOLL) while the HSOF-5 represent a shrink version (sTOLL). It can also be found under HSOF-5 designations. The plastic packages carry the die on a leadframe that is optimized for heat dissipation. The semi-flat connection design allows for high-throughput board mounting using surface mount technology (SMT). The terminations have an additional lead tip inspection (LTI) feature for automated optical inspection (AOI) of wettable flanks. The footprints feature near-one axis symmetry which calls for extra consideration during the board mounting design. Typical products are MOSFET, n-channel, and GaN transistors, as well as switches.

Image Gallery

PG-HSOF-5-4_FPD_PNG
Image of the package mounting footprint - PG-HSOF-5-4
PG-HSOF-5-4_FPD_PNG
PG-HSOF-5-4_SPO_PNG
PG-HSOF-5-4_TNR_PNG
Documents and drawings