- Automotive MOSFET: 30 V to 800 V
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
- Infineon GUI Designer
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
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
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
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
Business & Financial Press
Aug 10, 2026
Infineon extends radiation-hardened memory portfolio with industry’s first space qualified parallel interface 1 and 2 Mb F-RAMs
Infineon extends radiation-hardened memory portfolio with industry’s first space qualified parallel interface 1 and 2 Mb F-RAMs
Technology news
Munich, Germany – 18 June 2024 – Space-based applications are an important area for Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY), with the company’s products being used in satellites, mars rover instruments and space telescopes, all of which require highest reliability even under the most adverse conditions. Infineon today announced availability of the industry’s first radiation-hardened (rad hard) 1 and 2 Mb parallel interface ferroelectric-RAM (F-RAM) nonvolatile memory devices. These additions to Infineon’s extensive portfolio of memories feature unsurpassed reliability and endurance, with up to 120 years of data retention at 85-degree Celsius, along with random access and full memory write at bus speeds.
Infineon F-RAM devices are intrinsically rad hard, and the technology is ideally suited for the evolving mission requirements of space-based applications that historically have used slower, less rugged EEPROM nonvolatile storage devices. Features compared to alternatives include faster memory random access, better data security with instant non-volatile write technology and low power, with extremely low programming voltage down to 2 V and maximum operating current of 20 mA.
“As more space applications are architected to process data on-system, and not on-ground via telemetry, there is increasing demand for high-reliability non-volatile memory to work in tandem with space-grade processors and FPGAs for data-logging applications,” said Helmut Puchner, Vice President, Fellow Aerospace and Defense, Infineon Technologies. “Infineon introduced the first SPI F-RAM devices for this market in 2022, and the addition of parallel interface devices reflects our commitment to delivering best-in-class, highly reliable and flexible solutions for next-generation space requirements.”
Target applications for Infineon’s rad hard F-RAM devices include data storage for sensors and instruments, data logging for calibration data, secure key storage for data encryption, and boot code storage. In addition to outer space, they are also suitable for avionic and other applications that require military standard temperature grades (-55°C to 125°C).
Like the SPI version, the chemical composition of the new Infineon parallel interface F-RAM devices results in exceptional non-volatile memory features, including instantaneous switching of atomic state, instead of a trapped charge to program bits in EEPROM technologies. F-RAM is inherently immune to soft errors and magnetic field or radiation effects. There is no requirement for software to manage page boundaries, and near infinite endurance (10 13 write cycles) means there is no need for wear leveling.
The parallel devices are packaged in 44-lead ceramic TSOP and the QML-V qualified devices have superior radiation performance of:
- TID: >150 Krad (Si)
- SEL: >96 MeV·cm 2/mg @115°C
- SEU: Immune
- SEFI: <1.34 * 10-4 err / dev.day (active/standby) / Immune (sleep mode)
Availability
The complete portfolio of rad hard F-RAM non-volatile memories, including 2 Mb SPI and 1 and 2 Mb parallel devices, is available now.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
1Mb-F-RAM
Infineon’s radiation-hardened 1 and 2 Mb parallel interface ferroelectric-RAM (F-RAM) nonvolatile memory devices feature unsurpassed reliability and endurance, with up to 120 years of data retention at 85-degree Celsius.
JPEG
2126x1800 px
2Mb-F-RAM
Infineon’s radiation-hardened 1 and 2 Mb parallel interface ferroelectric-RAM (F-RAM) nonvolatile memory devices feature unsurpassed reliability and endurance, with up to 120 years of data retention at 85-degree Celsius.
JPEG
2126x1800 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFATV202406-118
Veronika Seifried
Spokesperson Industrial and Infrastructure, GIP Division
+49 89 234 61662