GS-EVB-AUD-SMPS2-GS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyCoolGaN™
-
Input TypeAC
-
Input Voltage range85 V to 264 V
-
Output Voltage32 V
-
Power max400 W
|
OPN
|
GSEVBAUDSMPS2GSTOBO1 | |
|---|---|---|
| Product Status | not for new design | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | N/A | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Universal AC line input vol (85 V – 264 V)
- +/-32 VDC regulated output voltage
- 400 W continuous output power
Benefits
- Easily scaled to higher power
- Full-load efficiency > 90%
- 20% volume reduction