EVAL_ISO2I828V_BK
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
EVALISO2I828VBKTOBO1 |
|---|---|
| Product Status | coming soon |
| Infineon Package | LG-MADK-1 |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | coming soon |
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Evaluation board for ISOFACE™ ISO2I828V
- Sensor voltage up to ±60 V
- Supply voltage up to 60 V
- Supports Type 1 and Type 3 sensors
- SPI and parallel interface
- Access to all diagnostic registers
- Digital filter for data and diagnostics
- GUI-based device control
- Interrupt pin highlighting input changes
- Fully configurable with jumpers
Benefits
- Accelerates design evaluation
- Fast access/overview to IC registers
- Functionality demo of ISOFACE™ ISO2I828V
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.