EV GMC HPD2 FU FS980 08
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAutomotive SiC & IGBT Modules
-
Board TypeEvaluation Board, Reference Board
-
DescriptionPre-assembled kit: HybridPACK™ Drive G2 Fusion power module mounted on a reference cooler, equipped with three Swoboda phase current sensors and a gate driver board using 1EDI3035AS gate drivers. The kit is compatible with the Logic Board and Interface PCB
-
FamilySi/SiC Fusion Modules
-
Input TypeDC
-
InterfacesPWM & IO
-
Product NameThe Evaluation Kit for HybridPACK™ Drive G2 Fusion
-
QualificationAutomotive
-
Sub ApplicationAutomotive, SiC and IGBT Modules
-
Target ApplicationE-Bikes & Small E-Vehicles, Motor Control & Drives, Electromobility, Automotive
-
TopologyB6 Bridge
| Recommended | ||
|
OPN
|
EVGMCHPD2FUFS98008TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2036 | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2036 |
Features
- B6 bridge: 470Vdc, 750Arms
- High efficiency SiC MOSFET Gen2
- Rugged IGBT/Diode EDT3
- Optimized for simultaneous switching (single gate drive)
Benefits
- Faster time-to-market
- Fast eval. HybridPACK™ Drive G2 Fusion power module
- Reduced design risk
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.