Sep 23, 2026
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
Sep 23, 2026
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyUniversal Serial Bus (USB) – Power Delivery Controller
-
Frequency48 MHz
-
Input TypeDC
-
Input Voltage range3 V to 24.5 V
-
InterfacesUSB-C receptacle,
-
Output Current range0 A to 5 A
-
Output Voltage range3 V to 24.5 V
-
Pout range0 W to 100 W
-
QualificationIndustrial
-
Sub ApplicationPower Supplies
-
Supply Voltage range3 V to 24.5 V
-
Target ApplicationPower Supplies
-
TopologyUSB
| Recommended | ||
|
OPN
|
CY4534 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- Supports USB Type-C and PD 3.0 PPS
- Supports 2.4 A charging
- UFP-only with configurable RD and RD-DB
- Integrated analog blocks
- 30 V-tolerant regulator
- VBUS-to-CC short protection
- On-chip overvoltage protection (OVP)
- Packages: 24-pin QFN
- Extended industrial temperature range
Benefits
- Simple USB-C PD controller solution
- No firmware development required
- GUI based configuration utility
- Compliant to USB PD specification
- Extensive interop tested solution
- Integrated hardware protections
- Allows easy conversion to USB-C
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.