Software Transmit UART (SW_Tx_UART)
SW_Tx_UART Component: Your 8-bit RS-232 Serial Transmitter Solution!
-
Auf dieser Seite
About
The Software Transmit UART (SW_Tx_UART) component is an 8-bit RS-232 data-format compliant serial transmitter.
The SW_Tx_UART supports baud rates ranging from 9,600 up to 115,200 bps, ensuring high baud rate accuracy while conserving Flash/ROM resources.
The Software Transmit UART (SW_Tx_UART) component is an 8-bit RS-232 data-format compliant serial transmitter.
The SW_Tx_UART supports baud rates ranging from 9,600 up to 115,200 bps, ensuring high baud rate accuracy while conserving Flash/ROM resources.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Designressourcen
Image gallery