Remote Control (PDL_RC)
RC Component Offers Versatile HDMI-CEC and Infrared Remote Control Standards Support with Easy Configuration
-
Auf dieser Seite
About
The RC Component supports multiple HDMI-CEC and infrared remote control standards. The component can be configured from its raw (i.e. un-configured) state to use any of the supported standards or by placing pre-configured schematic macros from the Component Catalog into your design. All interfaces support start bit detection, ACK detection, minimum pulse width violation detection, counter overflow detection, and also provide noise filtering.
- HDMI-CEC / High Definition Multimedia Interface Consumer Electronics Control transmitter/receiver
- SIRCS / Sony Infrared Remote Control mode
- NEC / Association for Electric Home Appliances mode
- Adjustable detection timing for start bit and data bit
- Noise filter
- Two channels
The RC Component supports multiple HDMI-CEC and infrared remote control standards. The component can be configured from its raw (i.e. un-configured) state to use any of the supported standards or by placing pre-configured schematic macros from the Component Catalog into your design. All interfaces support start bit detection, ACK detection, minimum pulse width violation detection, counter overflow detection, and also provide noise filtering.
- HDMI-CEC / High Definition Multimedia Interface Consumer Electronics Control transmitter/receiver
- SIRCS / Sony Infrared Remote Control mode
- NEC / Association for Electric Home Appliances mode
- Adjustable detection timing for start bit and data bit
- Noise filter
- Two channels
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Designressourcen
Image gallery