Real-Time Clock (PDL_RTC)

RTC Component: Precision Real-Time Clock with Versatile Interrupt Capabilities and Clock Correction

About

The RTC Component is a counter that tracks the real time in hardware, applying a periodic clock correction if necessary (when the input clock does not divide exactly into a whole number of counts). The Component can be configured to generate periodic interrupts with a maximum frequency of 2Hz, alarm interrupts at specific times of the day or week, and timer interrupts at a number of seconds in the future. The 2Hz internal clock can be output to a device pin (RTCCO).

  • Tracks time and date
  • Automatically adjusts for leap years
  • Configurable alarm settings
  • Configurable timer feature
  • Automatic clock frequency adjustment 

The RTC Component is a counter that tracks the real time in hardware, applying a periodic clock correction if necessary (when the input clock does not divide exactly into a whole number of counts). The Component can be configured to generate periodic interrupts with a maximum frequency of 2Hz, alarm interrupts at specific times of the day or week, and timer interrupts at a number of seconds in the future. The 2Hz internal clock can be output to a device pin (RTCCO).

  • Tracks time and date
  • Automatically adjusts for leap years
  • Configurable alarm settings
  • Configurable timer feature
  • Automatic clock frequency adjustment 
Documents

Designressourcen

Real-Time_Clock_Symbol_Diagram
Real-Time_Clock_Symbol_Diagram Real-Time_Clock_Symbol_Diagram Real-Time_Clock_Symbol_Diagram
RTC_Component_Parameter_Editor RTC_Component_Parameter_Editor RTC_Component_Parameter_Editor