PSOC 4 1.2 Volt Comparator (CSD Comp)
Hardware Voltage Comparison with 1.2V Comparator (CSD_Comp)
-
Auf dieser Seite
About
The IDAC component gives you a programmable current with a resolution of either 7 or 8 bits. The 8-bit ranges are approximately 612 and 306 μA and the 7-bit ranges are approximately 304.8 and 152.4 μA.
- 7 or 8-bit resolution
- 7-bit range: 0 to 152.4 or 304.8 μA
- 8-bit range: 0 to 306 or 612 μA
- Current sink or source selectable
The IDAC component gives you a programmable current with a resolution of either 7 or 8 bits. The 8-bit ranges are approximately 612 and 306 μA and the 7-bit ranges are approximately 304.8 and 152.4 μA.
- 7 or 8-bit resolution
- 7-bit range: 0 to 152.4 or 304.8 μA
- 8-bit range: 0 to 306 or 612 μA
- Current sink or source selectable
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Image gallary