Control Register
The Control Register allows the firmware to output digital signals.
-
Auf dieser Seite
About
Use a Control Register when the firmware needs to interact with a digital system. You can also use the Control Register as a configuration register, allowing the firmware to specify the desired behavior of the digital system. Refer to the datasheets in the Design Resource section for more details.
Application Programming Interface (API) routines allow you to configure the component using software. The following table lists and describes the interface to each function. The subsequent sections cover each function in more detail. By default, PSoC Creator assigns the instance name “Control_Reg_1” to the first instance of a control register in any given design. You can rename the component to any unique value that follows the syntactic rules for identifiers. The instance name becomes the prefix of every global function name, variable, and constant symbol.
Use a Control Register when the firmware needs to interact with a digital system. You can also use the Control Register as a configuration register, allowing the firmware to specify the desired behavior of the digital system. Refer to the datasheets in the Design Resource section for more details.
Application Programming Interface (API) routines allow you to configure the component using software. The following table lists and describes the interface to each function. The subsequent sections cover each function in more detail. By default, PSoC Creator assigns the instance name “Control_Reg_1” to the first instance of a control register in any given design. You can rename the component to any unique value that follows the syntactic rules for identifiers. The instance name becomes the prefix of every global function name, variable, and constant symbol.
Share in WeChat
Scan the QR code with your WeChat App to share this page.