Voltage Fault Detector (VFD)

Effortless Voltage Monitoring: The Voltage Fault Detector Component

About

The Voltage Fault Detector component provides a simple way to monitor up to 32 voltage inputs against user-defined over and under voltage limits without using the ADC and without having to write any firmware. The component simply outputs a good/bad status result (“power good” or pgood[x]) for each voltage being monitored.

The component operates entirely in hardware without any intervention from PSoC™’s CPU core resulting in known, fixed fault detection latency.

Note: This component supports PSoC™ 3 and PSoC™ 5LP devices only. 

  • Monitor up to 32 voltage inputs
  • User-defined over and under voltage limits
  • Simply outputs a good/bad status result
  • Programmable glitch filter lengths

The Voltage Fault Detector component provides a simple way to monitor up to 32 voltage inputs against user-defined over and under voltage limits without using the ADC and without having to write any firmware. The component simply outputs a good/bad status result (“power good” or pgood[x]) for each voltage being monitored.

The component operates entirely in hardware without any intervention from PSoC™’s CPU core resulting in known, fixed fault detection latency.

Note: This component supports PSoC™ 3 and PSoC™ 5LP devices only. 

  • Monitor up to 32 voltage inputs
  • User-defined over and under voltage limits
  • Simply outputs a good/bad status result
  • Programmable glitch filter lengths
Documents

Designressourcen

Image gallery

VFD_image_022
VFD_image_022 VFD_image_022 VFD_image_022