Graphic LCD Interface (GraphicLCDIntf)

Graphic LCD Interface (GraphicLCDIntf) Component for Seamless Integration with SEGGER emWin Graphics Library on PSOC™ MCUs

About

The Graphic LCD Interface (GraphicLCDIntf) Component provides the interface to a graphic LCD controller and driver device. These devices are commonly integrated into an LCD panel. The interface to these devices is commonly referred to as an i8080 interface. This is a reference to the historic parallel bus interface protocol of the Intel 8080 microprocessor.

This Component is designed to work with the SEGGER emWin graphics library. This library provides a full-featured set of graphics functions for drawing and rendering text and images. The emWin graphics library is available for the following devices: PSoC™ 3, PSoC™ 4, PSoC™ 5LP​PSoC™ 6 MCU

The Graphic LCD Interface supports both 8- or 16-bit interfaces to Graphic LCD Controllers, making it compatible with a wide range of graphic controller devices. It seamlessly interfaces with the powerful SEGGER emWin graphics library, enabling efficient read and write transactions. Additionally, it offers flexibility with 2 to 255 cycles for read low pulse width and 1 to 255 cycles for read high pulse width, effectively implementing the typical i8080 interface.

The Graphic LCD Interface (GraphicLCDIntf) Component provides the interface to a graphic LCD controller and driver device. These devices are commonly integrated into an LCD panel. The interface to these devices is commonly referred to as an i8080 interface. This is a reference to the historic parallel bus interface protocol of the Intel 8080 microprocessor.

This Component is designed to work with the SEGGER emWin graphics library. This library provides a full-featured set of graphics functions for drawing and rendering text and images. The emWin graphics library is available for the following devices: PSoC™ 3, PSoC™ 4, PSoC™ 5LP​PSoC™ 6 MCU

The Graphic LCD Interface supports both 8- or 16-bit interfaces to Graphic LCD Controllers, making it compatible with a wide range of graphic controller devices. It seamlessly interfaces with the powerful SEGGER emWin graphics library, enabling efficient read and write transactions. Additionally, it offers flexibility with 2 to 255 cycles for read low pulse width and 1 to 255 cycles for read high pulse width, effectively implementing the typical i8080 interface.

Documents

Design resources