Die Temperature (DieTemp)
-
Auf dieser Seite
About
The Die Temperature (DieTemp) component provides an API to acquire the temperature of the die. The System Performance Controller (SPC) is used to get the die temperature. The API includes blocking and nonblocking calls.
Empower your system with DieTemp component's API, enabling quick and hassle-free die temperature retrieval. Leverage System Performance Controller (SPC) for accurate results and select from blocking or nonblocking calls.
Achieve precision with an accuracy of +/- 5°C across a range of -40°C to 140°C (0xFFD8 to 0x008C). Benefit from both blocking and non-blocking APIs for temperature acquisition. Note that PSoC™ 5 silicon is not supported.
The Die Temperature (DieTemp) component provides an API to acquire the temperature of the die. The System Performance Controller (SPC) is used to get the die temperature. The API includes blocking and nonblocking calls.
Empower your system with DieTemp component's API, enabling quick and hassle-free die temperature retrieval. Leverage System Performance Controller (SPC) for accurate results and select from blocking or nonblocking calls.
Achieve precision with an accuracy of +/- 5°C across a range of -40°C to 140°C (0xFFD8 to 0x008C). Benefit from both blocking and non-blocking APIs for temperature acquisition. Note that PSoC™ 5 silicon is not supported.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Designressourcen
Image gallery