ADC Successive Approximation Register (ADC_SAR)

Efficient Medium-Speed ADC: ADC_SAR Component

About

The ADC Successive Approximation Register (ADC_SAR) component provides medium-speed (maximum 1-msps sampling), medium-resolution (12 bits maximum), analog-to-digital conversion.

  • Supports PSoC™ 5LP family of devices
  • 12-bit resolution at up to 1 msps maximum
  • Four power modes
  • Selectable resolution and sample rate
  • Single-ended or differential input

The ADC Successive Approximation Register (ADC_SAR) component provides medium-speed (maximum 1-msps sampling), medium-resolution (12 bits maximum), analog-to-digital conversion.

  • Supports PSoC™ 5LP family of devices
  • 12-bit resolution at up to 1 msps maximum
  • Four power modes
  • Selectable resolution and sample rate
  • Single-ended or differential input
Documents

Image gallery

comp_ADC_SAR
comp_ADC_SAR comp_ADC_SAR comp_ADC_SAR