TLT9251VLE
Active and preferred
RoHS Compliant
Lead-free

TLT9251VLE

TLT9251VLE is the high speed CAN Transceiver with flexible data rate up to 5MB and grade “0” (Ta=+150°) capability.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLT9251VLE
TLT9251VLE
ea.

Product details

  • Additional Features
    WK, Vio, AEC-Q100 Grade 0
  • Base Product
    TLT9252x
  • Bus Wake-Up Capability
    Yes
  • Family
    CAN Transceiver
  • Features
    WK, Vio, AEC-Q100 Grade 0
  • Language
    IBIS
  • Planned to be available until at least
    2039
  • Product Category
    Transceivers
  • Qualification
    Automotive
  • Quiescent Current
    < 15 µA at 5 V stand by
  • Standards
    ISO11898-2
  • Supply Voltage
    3.3 V, 5 V
  • Transmission Rate max
    5 MBit/s
  • Type
    CAN FD
  • Wake-up Inputs
    Bus Wake-up
OPN
TLT9251VLEXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
It is designed to fulfill the requirements of the following standards:ISO11898-2 (2016) physical layer specificationSAE J1939SAE J2284TLT9251VLE offers bus wake-up feature and supports 3.3 V as well as 5V supplied microcontrollers using Vio interface. TLT9251VLE is realized in tiny leadless TSON-8 package with Lead Tip Inspection (LTI) feature providing Automated Optical and being used for automotive and also for industrial applications.

Features

  • ISO11898-2 (2016) and SAE J2284-4/-5
  • Infineon automotive quality
  • AEC-Q100 Grade 0 (Ta: -40°C to +150°C)
  • Guaranteed loop delay symmetry
  • Very low electromagnetic emission (EME)
  • V I/O 3.3V & 5V Adapt for µC Interface
  • Low-Power Standby Mode
  • VCC Standby Mode Off
  • Wake-up indication on the RxD output
  • EMI Immunity: Wide CM Range
  • ESD robust: +/-8kV (HBM), +/-11kV (IEC)

Applications

Documents

Design resources

Developer community