Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
BCR533
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BCR533

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BCR533
BCR533


Product details

  • fT
    100 MHz
  • hFE min
    70
  • ICBO max
    100 nA
  • Mounting
    SMT
  • Polarity
    NPN (Single)
  • Ptot max
    330 mW
  • R1 / R2
    1
  • R1
    10 kΩ
  • R2
    10 kΩ
  • VCBO max
    50 V
  • VCE(sat) max
    0.3 V
  • VCEO max
    50 V
  • VEBO max
    10 V
  • Vi (off) max
    1.5 100µA / 5V
  • Vi (on) max
    1.1 V
  • Vi (on) min
    1.1 2mA / 0.3V

OPN
BCR533E6327HTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
NPN Silicon Digital Transistor

Features

  • Built in bias resistor (R1= 10 kΩ, R2= 10 kΩ)
  • Pb-free (RoHS compliant) package
  • Qualified according AEC Q101

Applications

Documents

Design resources

Developer community