BGT24LTR22
Active and preferred
RoHS Compliant
Lead-free

BGT24LTR22

XENSIV™ 24GHz multichannel radar sensor BGT24LTR22 for distance and angle measurement
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BGT24LTR22
BGT24LTR22
ea.


Product details

  • Angle of Arrival
    Yes
  • Antenna
    External
  • Current Consumption
    170 mA
  • Direction of Motion
    Yes
  • Family
    24 GHz radar sensors
  • Frequency range
    24 GHz to 24.25 GHz
  • Gain
    25 dB
  • Max Detection Range
    20 m
  • Min Detection Range
    0.5 m
  • Motion
    Yes
  • NF
    8 dB
  • Number of Rx Antennas
    2
  • Number of Tx Antennas
    2
  • Qualification
    Industrial (JEDEC20/22)
  • Range
    yes
  • Speed [m/s]
    Yes
  • Supply Voltage
    1.5 V
  • Target Application
    Drone landing assist, Drone obstacle avoidance, People tracking, HVAC, Traffic monitoring, Robotics collision avoidance, Street lighting, Security systems
  • Temperature Range
    -40 to + 85°C

OPN
BGT24LTR22E6327XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
The BGT24LTR22 is a low-power, low-noise multichannel Silicon Germanium transceiver MMIC designed for 24 GHz radar applications. This device provides building blocks for analog signal generation and reception, supporting multiple modulation schemes, including FMCW and Doppler. With its high performance and flexibility, the BGT24LTR22 is well-suited for a variety of radar applications.

Features

  • 24GHz transceiver MMIC
  • Fully integrated low phase noise VCO
  • Integrated baseband amplifiers (can be bypassed)
  • Small footprint 3.6 x 3.6 mm²
  • Bidirectional transmitter pin for synchronization of multiple chips
  • Built in temperature compensation circuit for VCO stabilization
  • Low power consumption
  • Fully ESD protected device
  • Single ended RF and IF terminals
  • Single supply voltage 1.5 V
Documents

Design resources

Developer community