- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Browse by category
Transmission speed sensors
XENSIV™ transmission sensors for highly accurate speed and direction sensing in pole wheel and steel wheel applications
Engine speed sensors
XENSIV™ engine sensors for highly accurate speed, direction and position sensing in pole wheel and steel wheel applications
Wheel speed sensors
XENSIV™ magnetic wheel speed sensors for high accuracy speed measurement in safety applications
About
Achieve precision in every rotation with our specialized magnetic speed sensor portfolio.
Infineon's XENSIV™ magnetic speed sensors harness the power of TMR, GMR, and Hall effect technologies to deliver accurate linear and rotational speed measurements. Our latest innovations feature high-sensitivity TMR technology, combining the benefits of GMR and Hall effect for exceptional sensitivity across a broad operating range.
How it works:
- TMR-based speed sensors: Offer the best of GMR and Hall technologies, combining high sensitivity with a wide operating range.
- GMR-based speed sensors: Measure changes in resistance caused by magnetic field fluctuations, providing reliable speed detection.
- Hall effect speed sensors: Utilize the Hall effect principle, where a voltage is generated when a magnetic field intersects a semiconductor with a current, enabling precise speed measurement.
Applications:
Infineon's magnetic speed sensors seamlessly integrate with ferromagnetic gear tooth wheels or magnetic encoders, allowing for precise speed and position measurement. Discover the versatility and accuracy of our magnetic speed sensors, designed to meet the demands of various applications.
Active wheel-speed sensors are an integral part of brake control systems. They detect the rotational wheel speed of vehicles using a non-contacting measurement principle.
Wheel speed sensors are installed on each wheel of the car, independent of the drive system. The speed information is used for several vehicle functions such as ABS, ESC, or ADAS applications. Dedicated sensors also provide direction information in addition to speed.
Infineon offers dedicated wheel speed sensors in TMR, GMR, and Hall technology:
- TLE494x Hall effect series
- TLE504x GMR series
- TLE554x TMR series
Infineon's XENSIV™ transmission speed sensors deliver precise speed and direction signals for high-performance transmissions with both magnetic encoder (pole wheel) and ferromagnetic (steel wheel) targets. They combine ultra-low jitter, active vibration suppression, robust EMC performance, and wide air-gap capability.
The portfolio spans Hall and TMR-based sensors with 2-wire current and 3-wire voltage interfaces, offering strong stray-field immunity, adaptive hysteresis, and dynamic self-calibration—ideal for conventional and hybrid drivetrains. They are also suitable for related industrial applications.
All sensors are automotive AEC‑Q100 qualified and available in lead-free, halogen-free PG‑SSO (Shrink Small Outline) packages, including ISO 26262-compliant functional safety options.
- TLE495x Hall effect series
- TLE5555x TMR series
Infineon's XENSIV™ engine speed sensors are engineered to deliver precise speed, direction, and position measurements for high-performance engines with both magnetic encoder (pole wheel) and ferromagnetic (steel wheel) targets.
The portfolio includes dedicated sensors for crankshaft applications using differential Hall technology and for camshaft applications using True Power On (TPO)-capable mono-Hall technology. They are also suitable for related industrial applications.
All sensors are automotive AEC‑Q100 qualified, rated for the highest temperature profiles, and available in lead‑free, halogen‑free PG‑SSO (Shrink Small Outline) packages.
- TLE492x Hall effect crankshaft series
- TLE498x Hall effect camshaft series
- TLE5028x GMR-based crankshaft series
Infineon's XENSIV™ magnetic speed sensor ICs also feature integrated capacitors for high electromagnetic (EMC) robustness and the highest levels of electrostatic discharge (ESD) protection. In addition to a wide range of automotive uses, XENSIV™ speed sensors serve as valuable technologies in industrial settings, measuring speed, achieving CO2 targets, and enabling smart, secure powertrain solutions.
Achieve precision in every rotation with our specialized magnetic speed sensor portfolio.
Infineon's XENSIV™ magnetic speed sensors harness the power of TMR, GMR, and Hall effect technologies to deliver accurate linear and rotational speed measurements. Our latest innovations feature high-sensitivity TMR technology, combining the benefits of GMR and Hall effect for exceptional sensitivity across a broad operating range.
How it works:
- TMR-based speed sensors: Offer the best of GMR and Hall technologies, combining high sensitivity with a wide operating range.
- GMR-based speed sensors: Measure changes in resistance caused by magnetic field fluctuations, providing reliable speed detection.
- Hall effect speed sensors: Utilize the Hall effect principle, where a voltage is generated when a magnetic field intersects a semiconductor with a current, enabling precise speed measurement.
Applications:
Infineon's magnetic speed sensors seamlessly integrate with ferromagnetic gear tooth wheels or magnetic encoders, allowing for precise speed and position measurement. Discover the versatility and accuracy of our magnetic speed sensors, designed to meet the demands of various applications.
Active wheel-speed sensors are an integral part of brake control systems. They detect the rotational wheel speed of vehicles using a non-contacting measurement principle.
Wheel speed sensors are installed on each wheel of the car, independent of the drive system. The speed information is used for several vehicle functions such as ABS, ESC, or ADAS applications. Dedicated sensors also provide direction information in addition to speed.
Infineon offers dedicated wheel speed sensors in TMR, GMR, and Hall technology:
- TLE494x Hall effect series
- TLE504x GMR series
- TLE554x TMR series
Infineon's XENSIV™ transmission speed sensors deliver precise speed and direction signals for high-performance transmissions with both magnetic encoder (pole wheel) and ferromagnetic (steel wheel) targets. They combine ultra-low jitter, active vibration suppression, robust EMC performance, and wide air-gap capability.
The portfolio spans Hall and TMR-based sensors with 2-wire current and 3-wire voltage interfaces, offering strong stray-field immunity, adaptive hysteresis, and dynamic self-calibration—ideal for conventional and hybrid drivetrains. They are also suitable for related industrial applications.
All sensors are automotive AEC‑Q100 qualified and available in lead-free, halogen-free PG‑SSO (Shrink Small Outline) packages, including ISO 26262-compliant functional safety options.
- TLE495x Hall effect series
- TLE5555x TMR series
Infineon's XENSIV™ engine speed sensors are engineered to deliver precise speed, direction, and position measurements for high-performance engines with both magnetic encoder (pole wheel) and ferromagnetic (steel wheel) targets.
The portfolio includes dedicated sensors for crankshaft applications using differential Hall technology and for camshaft applications using True Power On (TPO)-capable mono-Hall technology. They are also suitable for related industrial applications.
All sensors are automotive AEC‑Q100 qualified, rated for the highest temperature profiles, and available in lead‑free, halogen‑free PG‑SSO (Shrink Small Outline) packages.
- TLE492x Hall effect crankshaft series
- TLE498x Hall effect camshaft series
- TLE5028x GMR-based crankshaft series
Infineon's XENSIV™ magnetic speed sensor ICs also feature integrated capacitors for high electromagnetic (EMC) robustness and the highest levels of electrostatic discharge (ESD) protection. In addition to a wide range of automotive uses, XENSIV™ speed sensors serve as valuable technologies in industrial settings, measuring speed, achieving CO2 targets, and enabling smart, secure powertrain solutions.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Faster explore your design space using our simulation tools
Explore our cutting-edge boards & designs
Discover our Infineon Academy learning platform