Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRL3803
END OF LIFE
discontinued
RoHS Compliant

IRL3803

END OF LIFE
30V Single N-Channel Power MOSFET in a TO-220 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Budgetary Price €/1k
    0.86
  • ID (@25°C) max
    140 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    150 W
  • Qgd
    52 nC
  • QG (typ @4.5V)
    93.3 nC
  • RDS (on) (@10V) max
    6 mΩ
  • RDS (on) (@4.5V) max
    9 mΩ
  • RthJC max
    1 K/W
  • Tj max
    175 °C
  • VDS max
    30 V
  • VGS(th) min
    1 V
  • VGS(th)
    1 V
  • VGS max
    16 V

OPN
IRL3803PBF
Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Diffusion (CoD)
CN

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD)
CN
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Silicon optimized for applications switching below <100kHz
  • Industry standard through-hole power package
  • High-current rating

Benefits

  • Increased ruggedness
  • Wide availability from distribution partners
  • Industry standard qualification
  • High performance in low frequency applications
  • Standard pin-out allows for drop-in replacement
  • High current capability

Applications

Documents

Design resources

Developer community