IKW15N120H3
Active
RoHS Compliant
Lead-free

IKW15N120H3

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKW15N120H3
IKW15N120H3
ea.


Product details

  • Eoff (Hard Switching)
    0.45 mJ
  • Eon
    1.1 mJ
  • IC (@ 25° ) max
    30 A
  • IC (@ 100°) max
    15 A
  • ICpuls max
    60 A
  • IF max
    15 A
  • IFpuls max
    60 A
  • Irrm
    7.7 A
  • Package
    TO-247-3
  • Ptot max
    217 W
  • QGate
    75 nC
  • Qrr
    800 nC
  • RGint
    0 Ω
  • RG
    35 Ω
  • Switching Frequency
    HighSpeed3 20-100 kHz
  • Switching Frequency range
    20 kHz to 100 kHz
  • td(off)
    260 ns
  • td(on)
    21 ns
  • Technology
    IGBT HighSpeed 3
  • tf
    14 ns
  • tr
    34 ns
  • tSC
    10 µs
  • VCE(sat)
    2.05 V
  • VCE max
    1200 V
  • VF
    2.4 V

OPN
IKW15N120H3FKSA1
Product Status active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,DE,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,DE,MY
ea.
in stock
High speed 1200 V, 15 A hard-switching TRENCHSTOP™ IGBT4 co-packed with free-wheeling diode in a TO247 package provides the best compromise between switching and conduction losses. The key feature of this family is a MOSFET-like turn-off switching behavior, leading to low turn off losses.

Features

  • To replace 70 kHz switching MOSFETs
  • Low switching losses
  • Excellent VCEsatbehavior
  • Fast switching behavior
  • Low EMI emissions
  • Optimized diode for:
  • Improvement in switching losses
  • Low gate resistor select. possible
  • Excellent switch.behavior (@>5 Ω)
  • Short circuit capability
  • Offering Tj(max)of 175°C
  • Packaged with & without free. diode
Documents

Design resources

Developer community