Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IGP40N65F5
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IGP40N65F5

END OF LIFE
650 V, 40 A IGBT Discrete in TO-247 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IGP40N65F5
IGP40N65F5


Product details

  • Eoff (Hard Switching)
    0.1 mJ
  • Eon
    0.36 mJ
  • IC (@ 100°) max
    46 A
  • IC (@ 25°) max
    74 A
  • ICpuls max
    120 A
  • Package
    TO-220
  • Ptot max
    255 W
  • QGate
    95 nC
  • RGint
    0 Ω
  • RG
    15 Ω
  • Switching Frequency
    TRENCHSTOP™5 60-120 kHz
  • Switching Frequency range
    60 kHz to 120 kHz
  • td(off)
    160 ns
  • td(on)
    19 ns
  • Technology
    IGBT TRENCHSTOP™ 5
  • tf
    16 ns
  • tr
    13 ns
  • VCE(sat)
    1.6 V
  • VCE max
    650 V

OPN
IGP40N65F5XKSA1
Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Hard- switching 650 V, 40 A TRENCHSTOP™5 IGBT discrete in TO-247 package for high efficiency demands.

Features

  • 650 V breakthrough voltage
  • Compared to HighSpeed 3 family:
  • Factor 2.5 lower Qg
  • Factor 2 reduced switching losses
  • 200 mV reduction in VCE(sat)
  • Low COES/EOSS
  • Mild positive temp. coefficient
  • Temperature stability of Vf
Documents

Design resources

Developer community