IR2301S
Active
RoHS Compliant
Lead-free

IR2301S

600 V high-side and low-side gate driver IC
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Channels
    2
  • Configuration
    High-side and low-side
  • Input Vcc range
    5 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    0.2 A
  • Output Current (Sink)
    0.35 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    200 ns
  • Turn On Propagation Delay
    220 ns
  • VBS UVLO (On)
    4.1 V
  • VBS UVLO (Off)
    3.8 V
  • VCC UVLO (On)
    4.1 V
  • VCC UVLO (Off)
    3.8 V
  • Voltage Class
    600 V

OPN
IR2301STRPBF IR2301SPBF
Product Status active discontinued
Infineon Package
Package Name N/A N/A
Packing Size 2500 3800
Packing Type TAPE & REEL TUBE
Moisture Level 2 2
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3800
Packing Type TUBE
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
600 V high and low-side gate driver IC for IGBTs and MOSFETs with typical 0.2 A source and 0.35 A sink currents in 8 Lead SOIC package. Also available in 8 Lead PDIP.

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply range: 5 to 20 V
  • Undervolt. lockout for both channel
  • 3.3, 5 & 15 V input logic compatib.
  • Matched prop. delay for both chan.
  • Logic & power ground +/- 5 V offset
  • Lower di/dt gate driver
  • Outputs in phase with inputs

Diagrams

Circuit_Diagramm_IR2301
Circuit_Diagramm_IR2301
Circuit_Diagramm_IR2301 Circuit_Diagramm_IR2301 Circuit_Diagramm_IR2301
Documents

Design resources

Developer community