Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
2EDL8034G4B
END OF LIFE
discontinued
RoHS Compliant
Lead-free

2EDL8034G4B

END OF LIFE
120 V boot 4 A high and low side junction isolated gate drivers

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2EDL8034G4B
2EDL8034G4B


Product details

  • Channels
    2
  • Configuration
    High-side and low-side
  • Input Vcc range
    8 V to 17 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    6 A
  • Output Current (Source)
    4 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    33 ns
  • Turn On Propagation Delay
    33 ns
  • VBS UVLO (On)
    7.3 V
  • VBS UVLO (Off)
    6.7 V
  • Voltage Class
    120 V

OPN
2EDL8034G4BXTMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
JP

Product Status discontinued
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
JP
The 2EDL8034G4B is designed to drive both high-side and low-side MOSFETs in a half-bridge configuration. The floating high-side driver is capable of driving a high-side MOSFET operating up to 120 V bootstrap voltage and provides full 4 A current capability. The high-side bias voltage is generated using a bootstrap technique using an integrated bootstrap diode. Independent inputs allow controlling high- and low-side domains independently.

Features

  • 120 V absolute maximum boot voltage
  • Integrated bootstrap diode
  • -10 V to 20 V input pin capability for increased robustness
  • -5 A output pin reverse current capability
  • -12 V absolute maximum negative voltage on HS
  • 8 V to 17 V supply voltage operating range
  • UVLO for both high-side and low-side driver
  • Fast propagation delay (< 35 ns)
  • 2 ns typical delay matching
  • Offered in SON-8 (4x4) package
  • Specified from -40ºC to 125ºC operating junction temperature range

Benefits

  • Best in class driving capability with 3 A & 4 A source / 6 A sink output current capability
  • Helps in achieving better efficiency due to its strong source/ sink capability
  • Strong 6 A pull down for avoiding induced turn on
  • Tight propagation delay matching reduces dead time losses
  • Offered in small 4 x 4 mm leadless package with industry standard pin-out
  • Integrated bootstrap diode reduces BOM cost and increases power density
Documents

Design resources

Developer community