TLF35584QVVS2 BOARD
Active and preferred
RoHS Compliant

TLF35584QVVS2 BOARD

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLF35584QVVS2 BOARD
TLF35584QVVS2 BOARD


Product details

  • Applications
    Automotive
  • Board Type
    Demo Board
  • Family
    DC-DC Converter, OPTIREG™ PMIC
  • Language
    SPICE
  • Output Voltage
    5.8 V
  • Product Category
    Evaluation Boards
  • Qualification
    Automotive
  • Sub Application
    Powertrain, Electrical Drive Train, Safety Chassis
  • Supply Voltage range
    3 V to 40 V
  • Supply Voltage
    14 V
  • Target Application
    Automotive

OPN
TLF35584QVVS2BOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This application board tests analog performance of TLF35584QVHS2 and TLF35584QVVS2 for AURIX™ microprocessor. TLF35584 includes regulators and trackers: VFB=5.8V, Quc=5.0V/3.3V, Qst=5.0V/3.3V, Qco=5.0V, Qvr=5.0V, Qt1=Qt2=5.0V. The board tests power supply rails, measures SPI, INT, ERR, and WDI signals. For digital performance testing, purchase companion board TLF35584 MC. For datasheet and support, contact sales or TAC.

Features

  • OPTIREG™PMIC on one PCB
  • Optimized layout
  • Enable fast oscilloscope measurements

Benefits

  • TLF35x power supply analog testing.
  • Get acquainted with safety system-supply
  • Quick set-up to verify the configuration

Applications

Documents

Design resources

Developer community