TLE4973 EVAL INLAY
Active and preferred
RoHS Compliant

TLE4973 EVAL INLAY

XENSIV™ - TLE4973 EVAL INLAY board is a current sensor evaluation board suitable for evaluating three phase systems, with currents up to ~460 A
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4973 EVAL INLAY
TLE4973 EVAL INLAY
ea.


Product details

  • Applications
    Main and auxiliary electrical drives, Over-load and over-current detection, Battery main switch, Smart circuit breakers, PV inverters, Current monitoring and power supplies
  • Classification
    AEC-Q100
  • Description
    TLE4973 EVAL INLAY is current measurement evaluation tool capable to measure currents in three-phase systems up to 460A
  • Family
    Current sensors

OPN
TLE4973EVALINLAYTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The board is equipped with three TLE4973-RE35D5-S0010 Hall current sensors mounted on an inner-PCB current sensing structure, 1 mm inlay copper thickness. The board can be used either standalone or interconnected with the infineon CUR SENSOR PROG GEN2 tool.The board comes assembled with high current connectors (incl. M6 nuts) for properly attaching and securing high-current cables or busbars.

Features

  • External current rail sensors
  • Currents up to 460A
  • For evaluating three-phase systems
  • Based on TLE4973-RE35D5-S0010
  • Onboard 5V LDO for sensor supply
  • Programmable sensor settings

Benefits

  • Use with: CUR SENSOR PROG GEN2
  • PCB calibration report is offered
  • Design files @product registration
  • Automotive qualified AEC-Q100

Applications

Documents

Design resources