TLE4973 EVAL 120A
Active and preferred
RoHS Compliant

TLE4973 EVAL 120A

XENSIV™ - TLE4973 EVAL 120A board is a current sensor evaluation board suitable for evaluating three phase systems, with currents up to ~120 A*
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4973 EVAL 120A
TLE4973 EVAL 120A
ea.


Product details

  • Applications
    Electric drivetrain, Adapters and chargers, Onboard battery charger, Photovoltaic, Uninterruptible power supplies (UPS), Automotive Battery Management System (BMS)
  • Classification
    AEC-Q100, ISO 26262-compliant
  • Description
    TLE4973 EVAL 120A is current measurement evaluation tool capable to measure currents in three-phase systems up to ~120A
  • Device
    TLE4973-A120T5-S0001
  • Family
    Current sensors

OPN
TLE4973EVAL120ATOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The board is equipped with three TLE4973-A120T5-S0001 Hall current sensors mounted on an inner-PCB current sensing structure (2x 140 µm copper thickness). The board can be used either standalone or interconnected with the Infineon CUR SENSOR PROG GEN2 tool.

Features

  • Internal current rail sensors
  • Currents up to 120A
  • For evaluating three-phase systems
  • Based on TLE4973-A120T5-S0001
  • Onboard 5 V LDO for sensor supply
  • Programmable sensor settings

Benefits

  • Use with: CUR SENSOR PROG GEN2
  • Graphical user interface @IDC
  • Pre-calibrated sensors
  • Sensors AEC-Q100 qualified, ISO 26262-compliant

Applications

Documents

Design resources