TLE4971 EVAL 120A
Active and preferred
RoHS Compliant

TLE4971 EVAL 120A

XENSIV™ - TLE4971 EVAL 120 A* board for evaluation of three-phase systems
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4971 EVAL 120A
TLE4971 EVAL 120A
ea.


Product details

  • Applications
    On-Board Charger (OBC), Drives / Servo / Motor Control / Inverter / eScooter / eBike / LEV / EESM, Current monitoring, Overload and over-current detection
  • Description
    TLE4971 EVAL 120A is current measurement evaluation tool capable to measure currents in three-phase systems up to 120A*
  • Device
    TLE4971
  • Family
    Current sensors

OPN
TLE4971EVAL120ATOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The TLE4971 EVAL 120A board assesses current sensors for three-phase systems with running currents up to 120 A*. It includes three TLE4971-A120N5-E0001 sensors and can be used standalone or with the Infineon TLE4972 Current Sensor Programmer tool. The board provides SMD high current connectors & M4 screws for attachment and an isolated interface rated at 1150 V peak VIORM. *Please consult the user manual's "Safety precautions" chapter before usage. Best efficiency in hard switching & resonant topologies.

Features

  • Measurement of three-phase currents, up to 120A* via internal current rail
  • Based on TLE4971-A120N5-E0001 current sensors
  • Compatible with the TLE4972 Current Sensor Programmer evaluation tool
  • Sensor settings programmable sensors, e.g. using the TLE4972 Current Sensor Programmer tool
  • Standalone use OR together with the TLE4972 Current Sensor Programmer tool.
  • Software and PCB details available after registering the board @myInfineon

Applications

Documents

Design resources