TLE4971 EVAL 120A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsOn-Board Charger (OBC), Drives / Servo / Motor Control / Inverter / eScooter / eBike / LEV / EESM, Current monitoring, Overload and over-current detection
-
DescriptionTLE4971 EVAL 120A is current measurement evaluation tool capable to measure currents in three-phase systems up to 120A*
-
DeviceTLE4971
-
FamilyCurrent sensors
-
Go-wider-BoardYes
| Recommended | ||
|
OPN
|
TLE4971EVAL120ATOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Measurement of three-phase currents, up to 120A* via internal current rail
- Based on TLE4971-A120N5-E0001 current sensors
- Compatible with the TLE4972 Current Sensor Programmer evaluation tool
- Sensor settings programmable sensors, e.g. using the TLE4972 Current Sensor Programmer tool
- Standalone use OR together with the TLE4972 Current Sensor Programmer tool.
- Software and PCB details available after registering the board @myInfineon
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.