MA300E12
on request

MA300E12

Evaluation Adapter board for 1200V PrimePACK™ Modules

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

MA300E12
MA300E12


Product details

  • Applications
    CAV, Drives, Power Supply, Solar, Wind
  • Board Type
    Evaluation Board
  • Family
    Gate Driver, IGBT Modules
  • Input Type
    DC
  • Product Name
    MA300E12
  • Sub Application
    CAV, Wind, Solar, Renewable Energy, Power Supply, Drives
  • Target Application
    Wind Energy Systems, Solar Energy Systems, Motor Control & Drives, Industrial
  • Topology
    Half Bridge

OPN
MA300E12EVALNOSA1
Product Status on request
Infineon Package E-EUPEC
Package Name N/A
Packing Size 1
Packing Type BLISTER TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package E-EUPEC
Package Name -
Packing Size 1
Packing Type BLISTER TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Evaluation Adapter board containing a booster stage for driving 1200V PrimePACK™ Modules in single or parallel configuration. Operates together with 2ED300C17-SFO evaluation boards and 2ED300C17-S / 2ED300C17-ST IGBT driver boards. The IGBT module is to be ordered separately.

Features

  • Plug & play solution
  • Mech. adaption to module package

Applications

Documents

Design resources

Diagrams

Product-image-MA300E12-assembled
Product-image-MA300E12-assembled
Product-image-MA300E12-assembled Product-image-MA300E12-assembled Product-image-MA300E12-assembled