KIT_TC1724_SK
not for new design
RoHS Compliant

KIT_TC1724_SK

Starter Kit TC1724

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_TC1724_SK
KIT_TC1724_SK


Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller
  • Product Name
    Starter KIT TC1724
  • Target Application
    Automotive, Motor Control & Drives

OPN
KITTC1724SKTOBO1
Product Status not for new design
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status not for new design
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
For evaluation of TC1724 including Getting Started, technical documentation, evaluation versions for compiler and debugger, USB cable, power supply and extension board.Including:TriBoard HardwareUSB cablePower SupplyExtension BoardFree TriCore Entry Tool Chain

Applications

Documents

Design resources