KIT_LGCAP_BOM006
Active and preferred

KIT_LGCAP_BOM006

Kit assembled capacitor board for low voltage drives scalable power demoboard

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_LGCAP_BOM006
KIT_LGCAP_BOM006


Product details

  • Board Type
    Demo Board
  • Input Type
    DC
  • Qualification
    Industrial
  • Target Application
    Motor Control & Drives, E-Mobility, E-Bikes 6 Small E-Vehicles
  • Topology
    Half Bridge, B6 Bridge, Full Bridge, Buck, Boost, DC-DC converter

OPN
KITLGCAPBOM006TOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The capacitor board is a supporting design for the LVD scalable power demoboard platform . It provides the system with an interconnection platform for leaded capacitors for the DC bus supplying the power half-bridges. This board can also be used in other lab setups requiring a DC capacitor bank in the range of up to 250 V.KIT_LGCAP_BOM006 is provided without the capacitors so the appropriate devices can be selected by the user.

Applications

Documents

Design resources