KIT_IM66D120A_FLEX
Active and preferred
RoHS Compliant

KIT_IM66D120A_FLEX

Five XENSIV™ MEMS microphones IM66D120A mounted on flex board and one adapter board

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_IM66D120A_FLEX
KIT_IM66D120A_FLEX


Product details

  • Description
    Flex boards equipped with XENSIV IM66D120A AEC-Q MEMS microphones
  • Device
    IM66D120A
  • Family
    MEMS microphones for automotive

OPN
KITIM66D120AFLEXTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The flex evaluation kit allows simple and easy evaluation of XENSIV™ MEMS microphone IM66D120A. The flex board can be easily connected to audio testing setup. The evaluation kit includes five IM66D120A mounted on flex board and one adapter board.

Features

  • Quick and easy evaluation of XENSIV™ MEMS microphones
  • Flex dimensions: 25 x 4.5 mm
  • Adapter dimensions: 20 x 15 mm

Applications

Documents

Design resources