KIT_AURIX_TC212_TRB
Overview
The KIT_AURIX_TC212_TRB is a versatile tool, providing quick access to the capabilities of TriCore's powerful architecture. Applications can be developed easily. The Evaluation Board is equipped with a variety of memories and peripherals for connection to the environment. There is also an interface for the On Chip Debugging Features (OCDS1 and DAP). The kit also includes several sets of development tools, which are stored on the included Evaluation Board CD-ROM. The Evaluation Board allows easily the development of TriCore applications with the corresponding tools.
MCU Derivates: TC21xL
Summary of Features
- Infineon’s TC2X2 (TC222, TC212) Controller in TQFP-80 Package with 0,4mm pitch
- Safety device (optional)
- High Speed CAN Transceivers
- USB to UART bridge
- Serial Eeprom
- LIN Transceiver
- Crystal 20MHz (default) or External Clock
- USB miniWiggler JDS for easy debugging
- 8 Low Power Status LEDs
- 8-DIP switches for configuration
- access to all pins of controller
- 100mm x 160mm (EURO-Board)
- optional power supply via USB
Connectors
The AURIX TC212-TRB TriBoard offers a wide variety of connectors:
- Standard power connector
- Micro USB connector for ASC Interface (ASC0) and miniWiggler
- 16-pin header for JTAG interface (OCDS)
- 10-pin header for DAP
- 10pin (2x5) Header for LIN Transceiver (LIN)
- 2 x 10pin (2x5) Header for CAN High Speed Transceiver (CAN0 and CAN1)
- four 80-pin connectors (male) + four 80-pin connectors (female) with all I/O signals
- optional ETK connector
Components:
- Infineon’s Next generation micro controller supply TLE 7368-3E
- Three LEDs to validate power supply (5Volt / 3,3 Volt / 1,3 Volt)
- LED indicating /HDRST (ESR0) active state
- LED indicating activ miniWiggler JDS
- LED switched via DAS software
- 2x Infineon’s High Speed CAN-Transceiver TLE6250G
- Infineon’s LIN-Transceiver TLE 7259-2GE
- Infineon’s Safety Device SAK-CIC61508 (optional)
- USB to UART bridge FT2232HL (FTDI)
- SPI eeprom (Atmel)
- 8 general purpose LEDs
- Reset switch
- 4-pin Dip switch
Support


