KIT_ACT_BRD_60R065S7
Overview
Line rectifier module featuring 600V CoolMOS™ S7 with integrated control and driving scheme
the active- bridge board KIT_ACT_BRD_60R065S7 aims to replace the standard diode bridge rectifiers with an active full-bridge for line rectification in standard CCM boost PFCs. The board is equipped with all control and driving circuitries and has to be connected via 5 pins: to line and neutral of the input AC network, to DC+ and DC- at the input of the boost converter and to the 12V supply for the driving logic. The GND of the logic is linked to DC-.
Summary of Features
- Active-bridge daughter card for line rectification
- Integrated control and driving scheme
- Based on 65mΩ CoolMOS™ S7
Benefits
- Efficiency increases compared to standard bridge solution
- Extremely compact design (almost the same size as that of the standard bridge)
- Lower temperature rises compared to standard bridge solution
- No need for heatsink connection
Potential Applications
List of components:
- 600V CoolMOS™ S7 superjunction MOSFET
(IPT60R065S7) - 200V dual SR Controller controller IC
(IR11688) - Fast dual-channel isolated MOSFET gate-driver IC
(2EDF7275F)
-
Evaluation kit KIT_ACT_BRD_60R065S7
Share 01_00 | Feb 27, 2020 | PDF | 1.79 mb
Videos
Support






