KIT_A2G_TC336DA_3V3_TR_S
Overview
Description:
With this 3V3 AURIX™ TC336DA ADAS evaluation board, customers can connect through a dedicated Radar Interface and quickly start developing, evaluating and testing a full radar application. The TC336DA is mounted on a socket so that it can be easily changed, making it particularily suitable for early project development.
Summary of Features:
Infineon’s AURIX™ TC336 ADAS in LFBGA-180_ADAS Package
- FlexRay™ Transceivers
- High Speed CAN Transceivers (CAN-FD capable)
- USB to UART bridge
- Ethernet Gigabit PHY
- Serial Eeprom
- LIN Transceiver
- Crystal 20MHz (default) or External Clock
- USB miniWiggler JDS for easy debugging
- 8 Low Power Status LEDs
- 8-DIP switches for configuration
- access to all pins of controller
- 100mm x 160mm (EURO-Board)
Connectors:
The TC336 ADAS TriBoard offers a wide variety of connectors:
- Standard power connector
- Micro USB connector for ASC Interface (ASC0) and miniWiggler
- RJ45 connector for Ethernet
- 16-pin header for JTAG interface (OCDS)
- 2 x 10-pin header for DAP and DAP_SCR
- 10pin (2x5) Header for LIN Transceiver (LIN)
- 2 x 10pin (2x5) Header for CAN High Speed Transceiver (CAN0 and CAN1)
- 2 x 10pin (2x5) Header for FlexRay™ (ERAY-A and ERAY-B)
- 1 x 60pin (2x30) high speed connector for MMIC/RIF
- four 80-pin connectors (male) + four 80-pin connectors (female) with all I/O signals
- optional ETK connector Components
- Infineon’s Multi Voltage System Supply TLF3068xQVS01
- Three LEDs to validate power supply (5Volt / 3,3 Volt / 1,25 Volt)
- LED indicating /HDRST (ESR0) active state
- LED indicating activ miniWiggler JDS
- LED switched via DAS software
- 2 x Infineon’s FlexRay™ Transceiver TLE9221SX
- 2 x Infineon’s High Speed CAN-Transceiver TLE9251VSJ
- Infineon’s LIN-Transceiver TLE 7259-3GE
- USB to UART bridge FT2232HL (FTDI)
- Integrated 10/100/1000M Ethernet Precision Transceiver RTL8211FI-CG (Realtek)
- 8 general purpose LEDs
- 2K I2C Serial Eeprom with EUI-48™.
Features:
- Reset switch
- Wakeup switch
- Generic switc
- 4-pin Dip switch
Support


